Product | Subtotal | Qty | |
---|---|---|---|
Rotary Encoder
COM-09117 |
13.5 | 3 | |
Metal Pushbutton - Momentary (16mm, White)
COM-11970 |
6.5 | 1 | |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Black Metal Knob - 14x24mm
COM-10002 |
4.8 | 3 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
3.15 | 3 | |
LED - RGB Clear Common Cathode
COM-00105 |
6.75 | 3 | |
SparkFun Battery Babysitter - LiPo Battery Manager
PRT-13777 |
21.5 | 1 | |
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 | |
Total: 88.65 |