Knarr Prototyping Equipment

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
64.5 3   
UHF RFID Tag (Set of 5)
Retired WRL-14147
2 1   
Cannot be ordered at this time.
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
2 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
64.5 3   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
13 2   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
70.5 3   
Muscle Wire® - 0.012" Diameter (1 foot)
Only 2 left! COM-11900
10.5 5   
Load Cell - 10kg, Wide Bar (TAL201)
Retired SEN-13330
47.8 4   
Cannot be ordered at this time.
Load Cell - 10kg, Straight Bar (TAL220)
31 available SEN-13329
38 4   
SparkFun Sensor Kit
Retired DEV-13754
265.9 2   
Cannot be ordered at this time.
Flexinol - 0.005" Diameter (1 foot)
Retired COM-12095
9.75 5   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
59.8 4   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
54.75 5   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Load Cell - 50kg, Disc (TAS606)
Out of stock SEN-13331
129 2   
Load Cell - 200kg, Disc (TAS606)
27 available SEN-13332
129 2   
Total: 1275.3