Customer #596050's Wish List from Cart

by Member #596050

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
60
You save:
3 (5%)
30   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
11 2   
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
45.6
You save:
2.4 (5%)
30   
Hobby Motor - Gear
Out of stock ROB-11696
60
You save:
3 (5%)
30   
Total: 176.6