Customer #914737's Wish List from Cart

by Member #914737

Favorited Favorite 0

Sten Mander's order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flex Sensor 2.2"
In stock SEN-10264
283.75
You save:
15 (5%)
25   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
242.4
You save:
12.6 (5%)
30   
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
113.7
You save:
6 (5%)
30   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
60
You save:
3 (5%)
30   
6" Digital Calipers
In stock TOL-10997
33 2   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
114
You save:
12 (10%)
120   
Total: 846.85