Product | Subtotal | Qty | |
---|---|---|---|
Toggle Switch
COM-09276 |
6.3 | 3 | |
Button Pad 4x4 - LED Compatible
COM-07835 |
4.95 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
4.2 | 4 | |
GTE Knob - Medium
COM-11949 |
5 |
4
Cannot be ordered at this time. |
|
Button Pad 4x4 - Breakout PCB
COM-08033 |
10.95 | 1 | |
LED - 3mm Cycling RGB (fast)
COM-11449 |
4.4 | 8 | |
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
COM-12999 |
7 | 2 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
24.5 | 7 | |
7-Segment Display - 20mm (Blue)
COM-11408 |
14 | 4 | |
SparkFun OpenSegment Serial Display - 20mm (Blue)
COM-11647 |
33.9 |
2
Cannot be ordered at this time. |
|
Total: 115.2 |