Train Control V2

by Member #827082

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
59.85 3   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
6.3 3   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
45.9 2   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
3.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
SparkFun Servo Trigger
25 available WIG-13118
19.5 1   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
5.25 5   
Relay SPDT Sealed - 20A
In stock COM-10924
7 2   
Toggle Switch
28 available COM-09276
6.3 3   
Total: 260.85