Product | Subtotal | Qty | |
---|---|---|---|
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
SparkFun Electret Microphone Breakout
BOB-12758 |
7.5 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Ultrasonic Distance Sensor - HC-SR04
SEN-13959 |
3.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Total: 66.5 |