AVC Killswitch

by Member #577144

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Jumper 2 Wire Assembly
In stock PRT-09914
4.2 4   
JST Jumper 3 Wire Assembly
In stock PRT-09915
6.4 4   
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
SparkFun RFM69 Breakout (434MHz)
In stock WRL-12823
27.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
34 available KIT-13815
9.95 1   
Total: 110.35