SparkFun Community Partener

by Member #1007299

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
9 2   
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
79.9 2   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Out of stock PRT-13103
4.92
You save:
4.03 (45%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Total: 190.67