Toy Adaptation Program

by Member #1015284

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Nose Pliers
In stock TOL-08793
52.5 15   
Third Hand
23 available TOL-09317
164.25 15   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
99.5 10   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
67.5
You save:
7.5 (10%)
150   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
65.25
You save:
3.5 (5%)
25   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
SparkFun Mini Screwdriver
In stock TOL-09146
25
You save:
1.25 (5%)
25   
Momentary Button - Panel Mount (Red)
In stock COM-11992
5.25 5   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Audio Plug - 3.5mm
In stock COM-11143
2.75 5   
Total: 555.65