Project Parts List

by Member #1016409

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
28.95 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 6 left! PRT-12711
17.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
51.8 4   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
Only 10 left! PRT-13856
130 4   
SparkFun Vernier Interface Shield
Out of stock DEV-12858
40.42
You save:
13.48 (25%)
2   
Cannot be ordered at this time.
Total: 311.07