BSU Hackathon

by Member #506931

Favorited Favorite 0

Wishlist for the BSU Hackathon sponsorship.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Mini-B Cable - 6"
In stock CAB-13243
6.3 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
64.5 3   
Raspberry Pi 3
Retired DEV-13825
119.85 3   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
9.8 4   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
13 2   
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
Total: 317.85