HM 2017-2018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Nose Pliers
34 available TOL-08793
3.5 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
55 10   
Makey Makey Deluxe Kit
Retired WIG-11519
359.6
You save:
120 (25%)
8   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50
You save:
2.5 (5%)
25   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
35.75
You save:
1.75 (5%)
25   
Diffused LED - White 10mm
In stock COM-11121
6 10   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
11.85 3   
LED - Violet 5mm
Retired COM-12704
5.5 10   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
10.5 5   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Vibration Motor
In stock ROB-08449
22.5 10   
Total: 589.9