Customer #418269's Wish List from Cart

by Member #418269

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
39.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
43.8 4   
SparkFun BLE Mate 2
Retired WRL-13019
119.8 4   
Cannot be ordered at this time.
Thermocouple Connector - PCC-SMP-K
In stock PRT-13612
43.8 4   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
67.8 4   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
22 4   
Voltage Regulator - 5V
In stock COM-00107
6.3 6   
DC Barrel Jack Adapter - Male
In stock PRT-10287
14 4   
DC Barrel Jack Adapter - Female
34 available PRT-10288
21 6   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
6.3 6   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
5.7 6   
Global Power Supply - 15V 4.34A
In stock PRT-14338
39.9
You save:
30 (43%)
2   
SparkFun Thermocouple Breakout - MAX31855K
Out of stock SEN-13266
148 8   
Total: 578.3