Breadboard kit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.15 3   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 3.3V/1.8V
In stock PRT-13157
19.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 56.2