fabric

by Member #693729

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
EeonTex Conductive Stretchable Fabric
Retired COM-14112
24.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
6.4 4   
Force Sensitive Resistor 0.5"
In stock SEN-09375
15 2   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
71.8 4   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
8.4 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
8.4 4   
SparkFun Photon Wearable Shield
Retired DEV-13842
9.9 2   
Cannot be ordered at this time.
ELastoLite Contact Patch
Retired COM-11919
14.25 15   
Cannot be ordered at this time.
ELastoLite Connector - T Juncture
Retired COM-11921
37.5 15   
Cannot be ordered at this time.
EeonTex Pressure Sensing Fabric
Retired COM-14111
49.9 2   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
4.2 2   
SparkFun Current Sensor Breakout - ACS723
In stock SEN-13679
9.95 1   
Total: 372.05