List of parts required for the book.
Product | Subtotal | Qty | |
---|---|---|---|
Adjustable Parts Box
PRT-13867 |
5.95 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Arduino Uno Enclosure - Clear Plastic
PRT-12838 |
4.77
You save: 3.18 (40%) |
1
Cannot be ordered at this time. |
|
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
1.5
You save: 3.5 (70%) |
2 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Piezo Element
SEN-10293 |
3.2 | 2 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
Shift Register 8-Bit - SN74HC595
COM-13699 |
2.1 | 2 | |
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun SD/MMC Card Breakout
BOB-12941 |
11.5 | 1 | |
Total: 118.02 |