Parts for the Arduino for ERDL based on the book Getting Started with Arduino by Michael McRoberts. These parts covers the following chapters (note Chapter 1 does not use any parts):
Chapter 2 ,3: LED Projects Chapter 4: Knock and Light Sensors (+ Sound Alarm) Chapter 6: Binary Counters and Shift Register I/O (Introduction to IC). Chapter 8: Liquid Crystal Displays (To show readings directly on the device) Chapter 11: Pressure/Altitude Sensors (an introduction to using a Sparkfun Sensor). Chapter 13: Temperature Sensors (ERDL Lab has a digital sensor so we will use it instead of the recommended one, but cheaper parts suffice to do the project). Chapter 15: (Just the RTC portion of the tutorial).
Note: Jump wires and 2-Way Screw Terminal are not included here since lab already owns it.
Chapter 5 (Driving a DC Motor), Chapter 8 (LED Displays), Chapter 9 (Servos), Chapter 10 (Steppers Robots), Chapter 12 (Touch Screens), are skipped since not related to sensors.
Chapter 14, 16 and 17 are skipped in the interest of part costs.
Product | Subtotal | Qty | |
---|---|---|---|
Breadboard - Full-Size (Bare)
PRT-12615 |
6.5 | 1 | |
Arduino Uno Enclosure - Clear Plastic
PRT-12838 |
4.77
You save: 3.18 (40%) |
1
Cannot be ordered at this time. |
|
LED - Assorted 10 Red / 10 Yellow (20 pack)
COM-10049 |
1.5
You save: 3.5 (70%) |
2 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Piezo Element
SEN-10293 |
3.2 | 2 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
Shift Register 8-Bit - SN74HC595
COM-13699 |
2.1 | 2 | |
Temperature Sensor - TMP36
SEN-10988 |
3.2 | 2 | |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 | |
Mini Photocell
SEN-09088 |
3.2 | 2 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Total: 98.17 |