Product | Subtotal | Qty | |
---|---|---|---|
Lithium Ion Battery - 400mAh
PRT-13851 |
11 | 2 | |
SparkFun Adjustable LiPo Charger
PRT-14380 |
13.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Magnet Wire Kit
PRT-11363 |
16.95 | 1 | |
Keypad - 12 Button
COM-08653 |
7.9 |
2
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
7 | 2 | |
Transistor - NPN, 50V 800mA (BC337)
COM-13689 |
5.5 | 10 | |
Magnet Ring - 3/16"
COM-08914 |
2.1 | 2 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
4.2 | 2 | |
Total: 105.55 |