Trey's PCB Arduino Car Body

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
1 2   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
3.25 1   
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
1.5 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
4.5 6   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
8.25 3   
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
SparkFun Bluetooth Mate Gold
Retired WRL-12580
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun GPS Breakout
Retired BOB-11818
1.49
You save:
4.46 (75%)
1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
2 4   
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
Total: 303.11