Customer #916932's Wish List from Cart

Favorited Favorite 0

!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Flexible Grayscale Display - 1.81"
Retired SPX-14543
30
You save:
19.95 (40%)
1   
Cannot be ordered at this time.
uArm Swift Pro
Retired ROB-14342
898.95 1   
Cannot be ordered at this time.
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Total: 1153.65