Product | Subtotal | Qty | |
---|---|---|---|
Metal Pushbutton - Latching (16mm, Red)
COM-11971 |
6.5 | 1 | |
Solar Panel - 2W
PRT-13781 |
31.5 |
1
Cannot be ordered at this time. |
|
SparkFun Sunny Buddy - MPPT Solar Charger
PRT-12885 |
28.95 | 1 | |
Lithium Ion Battery - 2Ah
PRT-13855 |
13.95 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
2.1 | 2 | |
LED - Super Bright Red
COM-00528 |
2.1 | 2 | |
LED Holder - 5mm
COM-11840 |
0.55 | 1 | |
Enclosure - Aluminum (112x61x31mm)
PRT-13839 |
4.95 | 1 | |
Magnet Disk - 0.709"
COM-08890 |
6.3 | 6 | |
Total: 96.9 |