APT 2018 Robotics Project - v1

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
75 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
110 20   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
150
You save:
8 (5%)
40   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
19.6
You save:
19.4 (50%)
20   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
110 20   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - v4.0
Retired KIT-14265
99.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
265
You save:
14 (5%)
20   
Total: 1022.95