Customer #722593's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
2.49 1   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Lever, 2-pack)
Retired COM-13013
3.95 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
2.25 5   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
10.95 1   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
10.5 5   
Alligator Clip
In stock PRT-00111
5 10   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
Total: 86.19