Customer #1264067's Wish List from Cart

by Member #1264067

Favorited Favorite 0

Components for Artemis Weapons Console

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Momentary Button - Panel Mount (Blue)
Retired COM-11994
5.7 6   
Cannot be ordered at this time.
Momentary Button - Panel Mount (White)
Retired COM-11997
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
Total: 40.18