SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!
by Feldi
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 |
![]() |
SparkFun microB USB Breakout
BOB-12035 |
2.95 | 1 |
![]() |
Lithium Ion Battery Pack - 2.2Ah (USB)
TOL-14169 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
N-Channel MOSFET 60V 30A
COM-10213 |
1.05 | 1 |
![]() |
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 |
![]() |
NeoPixel Ring - 24 x WS2812 5050 RGB LED
COM-12665 |
39.9 |
2
Cannot be ordered at this time. |
![]() |
NeoPixel Ring - 16 x WS2812 5050 RGB LED
COM-12664 |
21.9 | 2 |
![]() |
SparkFun Snappable Protoboard
PRT-13268 |
8.95 | 1 |
![]() |
Heating Pad - 5x10cm
COM-11288 |
9 | 2 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 |
Total: 112.3 |