Jeffs Wish List

by Jassky

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
25 20   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Scrap Boards
Retired DD-08477
12.5 50   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Female Headers
In stock PRT-00115
7 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Total: 215.05