Engineering for Social Innovation: Team 44

by Member #1265376

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
9.54
You save:
6.36 (40%)
2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Raspberry Pi 3 Starter Kit
Retired KIT-13826
91.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
13 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
33.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 10 left! SEN-09403
5.5 1   
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
Non-Contact Infrared Thermometer
Retired TOL-10830
53.92
You save:
5.98 (10%)
2   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Total: 363.41