wizh

by chard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voice Modulator IC - HT8950
Retired COM-10574
2.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
41 2   
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
1.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
19.9 2   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Spectrum Shield
Retired DEV-10306
49.9 2   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Total: 196.85