CSULA Baja SAE Wish List

by Member #1323453

Favorited Favorite 0

DAQ system for 2018 Baja SAE competition car

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Mean Well Switching Power Supply - 12VDC, 12.5A
Retired TOL-14099
35.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
21.9 2   
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
39 6   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Total: 229.3