Lights Out Robot

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.2 4   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Standoff - Aluminum Threaded (6-32; 1-1/4", 4 Pack)
Retired ROB-13136
3.29 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
1.05 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
2.2 4   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
SparkFun Pi Servo HAT
Retired DEV-14328
10.95 1   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
41 2   
Total: 92.29