Customer #1367747's Wish List from Cart PO 808401

Favorited Favorite 0

PO 808401

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
330.75
You save:
17.5 (5%)
35   
Cannot be ordered at this time.
pi-topCEED (Gray)
Retired KIT-14036
4023.25 35   
Cannot be ordered at this time.
pi-topPROTO
Retired DEV-14356
244.65 35   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
2758.5 30   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
459.75 5   
Cannot be ordered at this time.
pi-topSPEAKER
Retired DEV-14627
874.65 35   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
116.55
You save:
5.95 (5%)
35   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
875 35   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
364
You save:
19.25 (5%)
35   
SparkFun Inventor's Kit for micro:bit
Retired KIT-14542
1573.6
You save:
174.65 (10%)
35   
Cannot be ordered at this time.
Total: 11620.7