Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
5.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Total: 105.83