2018-19 Innovation Wish List - SPARKFUN

by Member #900572

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Simple Power
29 available DEV-11893
109.3
You save:
5.7 (5%)
10   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
83.25
You save:
4.25 (5%)
25   
LilyPad Light Sensor
Out of stock DEV-14629
42.8
You save:
2.2 (5%)
10   
LilyPad Protoboard Small
Retired DEV-09102
33.75
You save:
3.75 (10%)
25   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
32 available DEV-13342
166.3
You save:
8.7 (5%)
10   
LilyPad Slide Switch
In stock DEV-09350
44.75
You save:
5 (10%)
25   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
49.5 10   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
45 10   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
LilyPad Vibe Board
In stock DEV-11008
80.8
You save:
4.2 (5%)
10   
LilyPad Buzzer
In stock DEV-08463
47
You save:
2.5 (5%)
10   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
89
You save:
9.75 (10%)
25   
LilyPad Tri-Color LED
Retired DEV-08467
78.75
You save:
8.75 (10%)
25   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
52.3
You save:
2.7 (5%)
10   
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
139.75 5   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
27.5 5   
LilyPad Button Board
In stock DEV-08776
47.25
You save:
5.25 (10%)
25   
E-textile Basics Lab Pack
Only 1 left! LAB-13165
427.9 2   
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
169.75 5   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
113
You save:
6 (5%)
20   
LilyPad Sewable Electronics Kit
Only 9 left! KIT-13927
106.95 1   
LilyPad SimpleSnap Protoboard
Retired DEV-10940
29.25
You save:
3.25 (10%)
5   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
In stock BOB-12708
35 2   
Flex Sensor 4.5"
Out of stock SEN-08606
179.5 10   
Vacuum Pump - 12V
In stock ROB-10398
75.8 4   
RGB LED Matrix Panel - 32x32
In stock COM-14646
194 4   
SparkFun Wireless Joystick Kit
Out of stock KIT-14051
87.9 2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
94.5
You save:
5 (5%)
10   
Lithium Ion Battery - 400mAh
Only 1 left! PRT-13851
130.75
You save:
6.75 (5%)
25   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
99.8 4   
Cannot be ordered at this time.
SparkFun XBee Shield
In stock WRL-12847
74 4   
Arduino Stackable Header Kit - R3
In stock PRT-11417
41.5
You save:
2.25 (5%)
25   
Flex Sensor 2.2"
In stock SEN-10264
119.5 10   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
55.8 4   
Cannot be ordered at this time.
Total: 3327.7