Camp Wishlist

by Member #1410997

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
32 available DEV-13342
17.5 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14632
65 1   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Blue)
Retired COM-14138
14.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Red)
Retired COM-14136
14.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Green)
Retired COM-14137
14.95 1   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-13264
2.68
You save:
3.27 (55%)
1   
Cannot be ordered at this time.
Fairy Lights - Purple (2.5m)
Retired PRT-14506
4.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Sewable LED Ribbon - 1m, 25 LEDs (White)
Retired COM-14143
9.95 1   
Cannot be ordered at this time.
Raspberry Pi 3 B+
32 available DEV-14643
175 5   
LulzBot Mini 2 3D Printer
Retired TOL-14717
1495 1   
Cannot be ordered at this time.
Total: 1972.77