Customer #1435911's Wish List from Cart

by Member #1435911

Favorited Favorite 0

updated ouija board parts list

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
239.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
15 2   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
9.98 2   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
9.98 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Round Screw Plate - 1/4"-20
Retired ROB-12431
3.99 1   
Cannot be ordered at this time.
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
3.99 1   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1-1/8"; 25 pack)
Retired ROB-12313
4.95 1   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Total: 389.31