arduija board

by Member #1435911

Favorited Favorite 0

based of original kit with some selected (unavailable or long term backorder) parts replaced with others that wont be as easy and require some light machine work to use.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
82.8 3   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
239.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
15 2   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
9.98 2   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
9.98 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Round Screw Plate - 1/4"-20
Retired ROB-12431
3.99 1   
Cannot be ordered at this time.
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
3.99 1   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1-1/8"; 25 pack)
Retired ROB-12313
4.95 1   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Total: 478.41