Stormtrooper Audio

by Member #1442373

Favorited Favorite 0

Modified base components to the Vox Imperium project on Sparkfun

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Teensy Header Kit
In stock PRT-13925
1.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
SparkFun TRRS 3.5mm Jack Breakout
Out of stock BOB-11570
4.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy Prop Shield LC
Retired DEV-13996
8.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Total: 91.6