This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This low-cost (LC) Teensy Prop Shield is meant for making light and sound effects on small, handheld props and wearable costumes. This shield features a 2W audio amp, high-speed 5V buffers for driving APA102 LEDs, and an 8MB flash memory. This economical board is approximately the size of a Teensy, just slightly longer to allow space for mounting holes and connections for power, speaker and LEDs.
This lower-cost Prop Shield is identical to the standard Prop Shield, except the motion sensors are removed. Keep in mind that this shield can be used with the Teensy 3.2 and is not restricted to use only with other “LC” models.
The Teensy Prop Shield has been equipped with a slew of neat features. Need an amplifier? The Teensy Prop Shield has one rated at 2W and is capable of driving 4 or 8 Ohm speakers. Additionally the Prop Shield has 5V buffers meant to send data to Dotstar or APA102 type addressable LEDs. It also has an onboard 8MB flash memory, meant for storing sound clips and images, logging data and many other uses.
Features:
Documents:
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.2 come…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.6 come…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.5 come…
The SparkFun TeensyView brings you an easy way to add a small, white-on-black OLED to your Teensy development board. The 128x…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.6 come…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. The Teensy LC (Low C…
This is the Teensy Audio board add-on for the Teensy 3.x line development boards. This audio board provides you with an easy-…
The Teensy is a breadboard-friendly development board with loads of features in a, well, teensy package. Each Teensy 3.5 come…
The Teensy Prop Shield is meant for making interactive light and sound effects on small, handheld props and wearable costumes…
The Teensy is an amazing and compact development platform in a breadboard friendly form factor, but what if you could incorpo…
These headers are made to work with the Teensy 3.2 and Teensy LC development boards. Each kit of headers makes your Teensy br…
The Teensy is an amazing development platform that allows you to get more computing power than an Arduino Uno, and in less sp…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This small breakout board couples an Electret microphone (100Hz--10kHz) with a 60x mic preamplifier to amplify the sounds of …
A small audio speaker that is ideal for radio and amplifier projects and is small enough to fit in robot projects. **Fea…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 100…
The PowerCell board is a single cell LiPo boost converter (to 3.3V and 5V) and micro-USB charger in one. The board comes with…
This tiny breakout board features the ADMP401 MEMS microphone. One of the key advantages to this breakout and microphone is t…
**Description**: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 …
Standard 22 AWG solid White hook up wire. Use this with your bread board or any project in which you need sturdy wire. Comes …
No reviews yet.
Forgot your password?
No account? Register one!