Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 | |
Total: 45.7 |