What I Want!

by Member #128206

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Bluetooth Portable Rotary Phone - Black
Retired POR-08929
249.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Power Supply - Digital Single Output DC 30V/1A
Retired TOL-09292
139.95 1   
Cannot be ordered at this time.
Bracelet Kit - Diamond (White)
Retired KIT-10091
49.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (25 pack)
Retired COM-09662
4.26
You save:
12.74 (75%)
2   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Solder : Time Watch Kit
Retired KIT-10751
29.95 1   
Cannot be ordered at this time.
Clear Breadboard - Retail
Retired RTL-10430
6.95 1   
Cannot be ordered at this time.
GainSpan WiFi Breakout
Retired WRL-10505
69.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Total: 757.66