Spotify Album Art Display Wishlist

Favorited Favorite 1

Everything you need to create a standalone Spotify album art display. Instructions are found at the following link. https://learn.sparkfun.com/tutorials/live-spotify-album-art-display

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Female Headers
In stock PRT-00115
3.5 2   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
RGB LED Matrix Panel - 64x64
Retired COM-14824
73.06
You save:
12.89 (15%)
1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Total: 123.71