AST-CAN485 I/O Shield (24V) Hookup Guide Wishlist

Favorited Favorite 0

Wishlist for the AST-CAN485 I/O Shield (24V) Hookup Guide

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
48.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun AST-CAN485 I/O Shield (24V)
Retired DEV-14598
16.76
You save:
4.19 (20%)
1   
Cannot be ordered at this time.
Total: 88.01