CDT, 03/01/19

by Member #775536

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
11.9 2   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
75
You save:
4 (5%)
20   
Make: Wearable Electronics
Retired BOK-14530
34.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
97.5 3   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
39.95 5   
Bare Conductive Printed Sensors (3 pack)
Retired SEN-14696
29.9 2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
64.75 5   
Cannot be ordered at this time.
SparkFun Paper Circuits Kit
Retired KIT-14655
59.8 4   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack - v4.0
Retired LAB-14447
925 1   
Cannot be ordered at this time.
Circuit Scribe Maker Kit
Retired COM-13255
399.75 5   
Cannot be ordered at this time.
LilyPad ProtoSnap Plus Lab Pack
Retired LAB-14529
535.5 1   
Cannot be ordered at this time.
Third Hand
23 available TOL-09317
65.7 6   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
34.85 5   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
22 4   
Total: 2441.95