R2D2 Browsing

by Member #1511648

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
SparkFun LuMini LED Matrix - 8x8 (64 x APA102-2020)
23 available COM-15047
27.95 1   
SparkFun 16x2 SerLCD - Black on RGB 3.3V
Retired LCD-14072
15.96
You save:
3.99 (20%)
1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
OpenMV M7 Camera
Retired SEN-14985
65 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
109.95 1   
Cannot be ordered at this time.
SparkFun LED Array - 8x7
Retired COM-13795
6.5 1   
Cannot be ordered at this time.
SparkFun LumiDrive LED Driver
In stock DEV-14779
22.5 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
Only 6 left! SEN-14349
19.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
77.32
You save:
8.58 (10%)
2   
Cannot be ordered at this time.
TFMini Plus - Micro LiDAR Module
Out of stock SEN-15179
107.9 2   
eYs3D Stereo Camera - EX8029
Retired SEN-14726
179.95 1   
Cannot be ordered at this time.
SparkFun Edge Development Board - Apollo3 Blue
In stock DEV-15170
16.5 1   
Total: 818.68