SparkFun's Emporium Lights

by Elias The Sparkiest

Favorited Favorite 0

This wishlist contains all of the parts needed to assemble the light installation in the emporium of SparkFun's Headquarters. You can find the code and design files for the hardware box here.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Adam Tech Wall Adapter Cable - Three Terminal (NA)
Retired CAB-14092
4.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 5m (APA102)
In stock COM-14016
96.5 1   
Reversible USB A to Reversible Micro-B Cable - 0.8m
In stock CAB-15428
4.5 1   
Mean Well Switching Power Supply - 5VDC, 20A
Retired TOL-14098
25.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Total: 172.85