mia classroom project list

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
32.85 3   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
22.5 3   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
8.25 3   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
59.7 6   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
16.5 3   
Banana to Banana Cable - Right Angle
In stock CAB-15368
44.6
You save:
4.9 (10%)
10   
SparkFun gator:starter ProtoSnap
Retired SEN-14891
14.85
You save:
15 (50%)
3   
Cannot be ordered at this time.
SparkFun gator:color ProtoSnap
Retired COM-14890
34.5 3   
Cannot be ordered at this time.
SparkFun gator:control ProtoSnap
Retired COM-14968
12.09
You save:
22.41 (65%)
3   
Cannot be ordered at this time.
SparkFun gator:log - micro:bit Accessory Board
In stock DEV-15270
14.5
You save:
13.4 (48%)
2   
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
15 2   
SparkFun gator:UV - micro:bit Accessory Board
Retired SEN-15273
6.76
You save:
8.24 (55%)
2   
Cannot be ordered at this time.
SparkFun gator:particle - micro:bit Accessory Board
Retired SEN-15271
23 2   
Cannot be ordered at this time.
SparkFun gator:environment - micro:bit Accessory Board
Retired SEN-15269
43 2   
Cannot be ordered at this time.
SparkFun gator:soil - micro:bit Accessory Board
Out of stock SEN-15272
13 2   
SparkFun Inventor's Kit Bridge Pack for micro:bit
Out of stock KIT-14719
128.85 3   
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
SparkFun gator:bit v2.0 - micro:bit Carrier Board
Out of stock DEV-15162
64.5 3   
SparkFun weather:bit
Retired DEV-14214
47.85 3   
Cannot be ordered at this time.
SparkFun moto:bit
Retired DEV-14213
47.85 3   
Cannot be ordered at this time.
Total: 750.1