Sensor Kit - DEV-16156

by Member #1077220

Favorited Favorite 0

This kit includes a sensor for just about every job. With everything included in this kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, altitude, acceleration, and more! These are some our favorite sensors from each category.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
In stock SEN-15344
6.5 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
Qwiic Cable - 100mm
In stock PRT-14427
3 2   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
LED - Infrared 950nm
In stock COM-09349
2.1 2   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.5 2   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Reed Switch
In stock COM-08642
2.1 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 162.95