by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun moto:bit - micro:bit Carrier Board (Qwiic)
DEV-15713 |
24.95 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Panasonic Alkaline Battery - AA
PRT-15201 |
0.55 | 1 | |
Jumper Wire - 0.1", 3-pin, 6"
PRT-10368 |
1.6 | 1 | |
SparkFun RedBot Sensor - Line Follower
SEN-11769 |
3.5 | 1 | |
micro:bit Go Bundle
DEV-14336 |
16.5 |
1
Cannot be ordered at this time. |
|
Shadow Chassis
ROB-13301 |
13.95 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Total: 76.5 |