micro:bit v2 Go Bundle
DEV-17288

micro:bit v2 Go Bundle

SKU: DEV-17288

The micro:bit v2 is a pocket-sized computer and the Go Bundle provides you with everything you need to get hooked up and powered.

$19.95
In stock
SKU
DEV-17288
In stock
Stock/Discounts

Product Overview

The micro:bit is a pocket-sized computer that lets you get creative with digital technology. You can code, customize and control your micro:bit from anywhere! Use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this board is equipped with a surprising amount of hardware, including 25 red LED lights that can flash messages. There are two programmable buttons that can be used to control games or pause and skip songs on a playlist. The micro:bit can even detect motion and tell you which direction you’re heading. It can also use Bluetooth Low Energy (BLE) to interact with other devices and the internet.

This micro:bit Go Bundle provides you with everything you need to get hooked up and powered. This kit includes the micro:bit, a short USB cable, a AAA battery holder and AAA batteries. Also inside the Go Bundle you will find a Quick Start Guide with four unique ideas to get you started with micro:bit! The Go Bundle is a quick and economical way to get started with the micro:bit.

On the front of the board you will find the 5x5 LED array, which you can use as a light sensor; a tiny screen to draw on or display words, numbers and other information; and the two programmable buttons! On the back of the board you will find the brains of the micro:bit, a 16MHz, 32-bit ARM Cortex-M0 microcontroller with 256KB Flash, 16KB RAM and a built-in temperature sensor. Additionally, the back of the micro:bit is populated by an accelerometer, compass and Bluetooth Smart antenna, as well as a microUSB and two-pin JST connector for different power options. Finally, at the bottom of the board you will find 20 gold-tabbed edge pins and five ring connectors (three for digital/analog I/O, two for power and ground) for hooking up external components. The tabs with larger holes can be easily used with alligator clips to prototype added components quickly.

The micro:bit has even supplied an intuitive mobile app that lets you send your code to your micro:bit over Bluetooth (without using a USB cable). With this app you will be able to interact with your micro:bit on a higher level of accessibility.

 

 

Kit Includes:

  • 1x micro:bit Board
  • 1x micro USB Cable --- 6in
  • 1x Battery Holder --- 2xAAA
  • 2x AAA Batteries

Features:

  • 32-bit ARM Cortex-M0 CPU
  • 256KB Flash
  • 16KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons
  • Onboard Light, Compass, Accelerometer and Temp Sensors
  • BLE Smart Antenna
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • 20-pin Edge Connector
  • MicroUSB Connector
  • JST-PH Battery Connector (Not JST-XH)
  • Reset Button with Status LED

Documents:

Hookup Accessories

Features & Specs

  • 64 MHz Arm Cortex-M4 with FPU
  • 512KB Flash
  • 128KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons, one touch sensitive logo
  • MEMS microphone and LED indicator
  • Onboard Light, Compass, Accelerometer, Temp Sensors and Speaker
  • 2.4 Ghz Micro:bit Radio/BLE 5.0 Smart Antenna
  • 25-pin Edge Connector
  • 4 dedicated GPIO, PWM, i2c, SPI, and ext. power
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • Dedcated I2C bus for peripherals
  • MicroUSB Connector (5V)
  • JST-PH Battery Connector (Not JST-XH) (3V)
  • Power/reset Button with Status LED
  • 200 mA available for accessories
  • Program with C++, MakeCode, Python, Scratch

Customer Reviews

micro:bit v2 Go Bundle
micro:bit v2 Go Bundle
$19.95
DEV-17288

Stock and Customer Discounts

$19.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing